??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
EH 23370.0118 Clamping Claw
HELP_VARIABLE
Company
Halder
Description
EH 23370. - Clamping Claws with positioning bushing
Bill of material
EH 23370.0118 Clamping Claw
BESTNR
Ref. No.
23370.0118
D1
f7
16 mm
H1
0-5 mm
B1
2.0 mm
D2
M6
D3
M6
D4
n6
26 mm
H2
31 mm
H3
18 mm
H4
7 mm
L1
37.0 mm
L2
27.0 mm
L3
22 mm
L4
50 mm
L5
16 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
SW
10 mm
ABD1
Locating hole H7
26 mm
ABD2
Location hole
M6
ABL1
Location hole
19 mm
SK
Clamping force
2.5 kN
AM
Tightening torque max.
5 Nm
G
Weight
118 g
Embedded user actions